8LSC45.ee022ffgg-0

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 9.100
Nominal power PN [W] 2096
Nominal current IN [A] 4.110
Stall torque M0 [Nm] 10.400
Stall current I0 [A] 4.700
Maximum torque Mmax [Nm] 30.40
Maximum current Imax [A] 21.43
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.220
Voltage constant KE [V/1000 rpm] 134.00
Stator resistance R2ph [Ω] 4.320
Stator inductance L2ph [mH] 41.00000
Electrical time constant tel [ms] 9.490
Thermal time constant ttherm [min] 35.0
Moment of inertia J [kgcm2] 3.5800
Weight without brake m [kg] 8.30
Holding brake
Holding torque of brake MBr [Nm] 8.00
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.5400
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSC45.ee022ffgg-0
Description:
Synchronous motor, seperately cooled; Size 4; Length 4; Rated speed 2200 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo