8LSC44.ee060ffgg-0

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 3.900
Nominal power PN [W] 2450
Nominal current IN [A] 4.790
Stall torque M0 [Nm] 7.800
Stall current I0 [A] 9.600
Maximum torque Mmax [Nm] 22.80
Maximum current Imax [A] 43.76
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.810
Voltage constant KE [V/1000 rpm] 49.20
Stator resistance R2ph [Ω] 0.860
Stator inductance L2ph [mH] 6.20000
Electrical time constant tel [ms] 7.190
Thermal time constant ttherm [min] 30.0
Moment of inertia J [kgcm2] 2.7300
Weight without brake m [kg] 6.86
Holding brake
Holding torque of brake MBr [Nm] 8.00
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.5400
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC44.ee060ffgg-0
Description:
Synchronous motor, seperately cooled; Size 4; Length 4; Rated speed 6000 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo