8LSC44.ee030ffgg-1

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 6.010
Nominal power PN [W] 1888
Nominal current IN [A] 3.690
Stall torque M0 [Nm] 7.800
Stall current I0 [A] 4.800
Maximum torque Mmax [Nm] 22.80
Maximum current Imax [A] 21.88
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.40
Stator resistance R2ph [Ω] 3.600
Stator inductance L2ph [mH] 24.00000
Electrical time constant tel [ms] 6.670
Thermal time constant ttherm [min] 30.0
Moment of inertia J [kgcm2] 2.7300
Weight without brake m [kg] 7.00
Holding brake
Holding torque of brake MBr [Nm] 8.00
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.5400
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSC44.ee030ffgg-1
Description:
Synchronous motor, external cooling, size 4, length 4, rated speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC44.EB030C105-1) EXE / 322 KB
V4.0 DT Upgrade (8LSC44.EB030C305-1) EXE / 322 KB
V4.0 DT Upgrade (8LSC44.EB030D005-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC44.EB030D105-1) EXE / 322 KB
V4.0 DT Upgrade (8LSC44.EB030D305-1) EXE / 319 KB
V4.0 DT Upgrade (8LSC44.EB030D905-1) EXE / 322 KB
V4.0 DT Upgrade (8LSC44.R0030C005-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo