8LSC43.ee022ffgg-1

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 4.550
Nominal power PN [W] 1048
Nominal current IN [A] 2.050
Stall torque M0 [Nm] 5.200
Stall current I0 [A] 2.300
Maximum torque Mmax [Nm] 15.20
Maximum current Imax [A] 10.71
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.220
Voltage constant KE [V/1000 rpm] 134.00
Stator resistance R2ph [Ω] 9.300
Stator inductance L2ph [mH] 69.40000
Electrical time constant tel [ms] 7.500
Thermal time constant ttherm [min] 25.0
Moment of inertia J [kgcm2] 1.8700
Weight without brake m [kg] 6.10
Holding brake
Holding torque of brake MBr [Nm] 8.00
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.5400
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSC43.ee022ffgg-1
Description:
Synchronous motor, external cooling, size 4, length 3, rated speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo