Motor
Nominal speed nN [rpm] | 2200 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 51.5 |
Nominal power PN [W] | 11865 |
Nominal current IN [A] | 23.23 |
Stall torque M0 [Nm] | 69 |
Stall current I0 [A] | 31.1 |
Maximum torque Mmax [Nm] | 204 |
Maximum current Imax [A] | 115.5 |
Maximum speed nmax [rpm] | 3600 |
Torque constant KT [Nm/A] | 2.22 |
Voltage constant KE [V/1000 rpm] | 134 |
Stator resistance R2ph [Ω] | 0.16 |
Stator inductance L2ph [mH] | 5.29 |
Electrical time constant tel [ms] | 33.1 |
Thermal time constant ttherm [min] | 65 |
Moment of inertia J [kgcm2] | 114 |
Weight without brake m [kg] | 61 |
Holding brake
Holding torque of brake MBr [Nm] | 130 |
Mass of brake [kg] | 5.35 |
Moment of inertia of brake JBr [kgcm2] | 53 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1640 |
ACOPOSmulti 8BVIxxxx... | 0440 |
Cross section for B&R motor cables [mm2] | 10 |
Connector size | 1.5 |
Material number:
8LSA84.ee022ffgg-0Description:
Synchronous motor, self-cooling, size 8, length 4, nominal speed 2200 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 21 MB |