Motor
Nominal speed nN [rpm] | 2000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 53 |
Nominal power PN [W] | 11100 |
Nominal current IN [A] | 21.63 |
Stall torque M0 [Nm] | 69 |
Stall current I0 [A] | 28.2 |
Maximum torque Mmax [Nm] | 204 |
Maximum current Imax [A] | 105 |
Maximum speed nmax [rpm] | 3600 |
Torque constant KT [Nm/A] | 2.45 |
Voltage constant KE [V/1000 rpm] | 147.6 |
Stator resistance R2ph [Ω] | 0.24 |
Stator inductance L2ph [mH] | 7.28 |
Electrical time constant tel [ms] | 30.33 |
Thermal time constant ttherm [min] | 65 |
Moment of inertia J [kgcm2] | 114 |
Weight without brake m [kg] | 61 |
Holding brake
Holding torque of brake MBr [Nm] | 130 |
Mass of brake [kg] | 5.35 |
Moment of inertia of brake JBr [kgcm2] | 53 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1320 |
ACOPOSmulti 8BVIxxxx... | 0330 |
Cross section for B&R motor cables [mm2] | 4 |
Connector size | 1.5 |
Material number:
8LSA84.ee020ffgg-0Description:
Synchronous motor, self-cooling, size 8, length 4, speed 2000 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 21 MB |