8LSA84.ee015ffgg-0

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 58.000
Nominal power PN [W] 9111
Nominal current IN [A] 17.790
Stall torque M0 [Nm] 69.000
Stall current I0 [A] 21.200
Maximum torque Mmax [Nm] 204.00
Maximum current Imax [A] 79.00
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.260
Voltage constant KE [V/1000 rpm] 196.90
Stator resistance R2ph [Ω] 0.340
Stator inductance L2ph [mH] 12.50000
Electrical time constant tel [ms] 36.800
Thermal time constant ttherm [min] 65.0
Moment of inertia J [kgcm2] 114.0000
Weight without brake m [kg] 61.00
Holding brake
Holding torque of brake MBr [Nm] 130.00
Mass of brake [kg] 5.35
Moment of inertia of brake JBr [kgcm2] 53.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.5
Material number:
8LSA84.ee015ffgg-0
Description:
Synchronous motor, self-cooling, size 8, length 4, speed 1500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo