8LSA73.ee045ffgg-0

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 3
Nominal torque Mn [Nm] 14.500
Nominal power PN [W] 6833
Nominal current IN [A] 13.180
Stall torque M0 [Nm] 26.000
Stall current I0 [A] 23.600
Maximum torque Mmax [Nm] 107.00
Maximum current Imax [A] 133.20
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.100
Voltage constant KE [V/1000 rpm] 66.00
Stator resistance R2ph [Ω] 0.230
Stator inductance L2ph [mH] 2.70000
Electrical time constant tel [ms] 11.700
Thermal time constant ttherm [min] 55.0
Moment of inertia J [kgcm2] 93.2000
Weight without brake m [kg] 26.00
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.60
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSA73.ee045ffgg-0
Description:
Synchronous motor, self-cooling, size 7, length 3, speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo