Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 15
Nominal power PN [W] 7069
Nominal current IN [A] 13.75
Stall torque M0 [Nm] 28
Stall current I0 [A] 25.7
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 152.61
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.22
Stator inductance L2ph [mH] 2.47
Electrical time constant tel [ms] 11.81
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 20.6
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSA66.ee045ffgg-1
Description:
Synchronous motor, self-cooling, size 6, length 6, speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA66.E0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA045D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0045D100-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo