Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 24.5
Nominal power PN [W] 5644
Nominal current IN [A] 11.1
Stall torque M0 [Nm] 28
Stall current I0 [A] 12.6
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 74.41
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.72
Stator inductance L2ph [mH] 10.4
Electrical time constant tel [ms] 14.44
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 20.6
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Options
Connection type Connector
Connection direction Angled (swivel connector)
Encoder E1 optical 512-line multi-turn
Shaft end Key
Material number:
8LSA66.E1022D300-1
Description:
synchronous motor, number of pole pairs: 4 pairs, nominal speed: 2200 rpm stall torque: 28.000 Nm, motor with holding brake, keyed shaft, angled connector (swivel), centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 32.00 Nm, E1 opt. 512-line multi-turn
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA66.E1022D300-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo