8LSA65.ee030ffgg-0

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 21.000
Nominal power PN [W] 6597
Nominal current IN [A] 12.880
Stall torque M0 [Nm] 24.000
Stall current I0 [A] 14.700
Maximum torque Mmax [Nm] 81.60
Maximum current Imax [A] 87.00
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.40
Stator resistance R2ph [Ω] 0.650
Stator inductance L2ph [mH] 6.53000
Electrical time constant tel [ms] 10.050
Thermal time constant ttherm [min] 55.0
Moment of inertia J [kgcm2] 13.8000
Weight without brake m [kg] 20.50
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.60
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 0.0000
Connector size 1.0
Material number:
8LSA65.ee030ffgg-0
Description:
Synchronous motor, self cooling; Size 6; Length 5; Rated speed 3000 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA65.E0030C700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E0030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E0030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1030D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1030D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0030D200-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo