Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 22
Nominal power PN [W] 5068
Nominal current IN [A] 9.92
Stall torque M0 [Nm] 24
Stall current I0 [A] 10.8
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 64.31
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.94
Stator inductance L2ph [mH] 10.9
Electrical time constant tel [ms] 11.6
Thermal time constant ttherm [min] 48
Moment of inertia J [kgcm2] 15.6
Weight without brake m [kg] 18.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA65.ee022ffgg-1
Description:
Synchronous motor, self-cooling, size 6, length 5, speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA65.E0022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E0022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E0022D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.E1022D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB022D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.EB022DD04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0022D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.R0022D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.S0022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.S0022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.S0022D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA65.S1022D200-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo