Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 21
Nominal power PN [W] 6597
Nominal current IN [A] 12.9
Stall torque M0 [Nm] 24
Stall current I0 [A] 14.7
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 90.9
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.484
Stator inductance L2ph [mH] 6
Electrical time constant tel [ms] 12.4
Thermal time constant ttherm [min] 48
Moment of inertia J [kgcm2] 15.6
Weight without brake m [kg] 18.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Options
Connection type Connector
Connection direction Angled (swivel connector)
Encoder EB inductive 32-line multi-turn V2
Shaft end Smooth shaft
Material number:
8LSA65.EB030D200-1
Description:
synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 24.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 32.00 Nm, EB ind. 32-line multi-turn V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA65.EB030D200-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo