8LSA65.E0030D000-1

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 21.000
Nominal power PN [W] 6597
Nominal current IN [A] 12.900
Stall torque M0 [Nm] 24.000
Stall current I0 [A] 14.700
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 90.90
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.40
Stator resistance R2ph [Ω] 0.484
Stator inductance L2ph [mH] 6.00000
Electrical time constant tel [ms] 12.400
Thermal time constant ttherm [min] 48.0
Moment of inertia J [kgcm2] 15.6000
Weight without brake m [kg] 18.10
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.60
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4.0000
Options
Connection type Connector (ytec system)
Connection direction Angled (swivel)
Encoder E0 optical 512-line single-turn
Shaft end Smooth shaft
Material number:
8LSA65.E0030D000-1
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 24.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, E0 opt. 512-line single-turn
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA65.E0030D000-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo