Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 10.6
Nominal power PN [W] 4995
Nominal current IN [A] 9.64
Stall torque M0 [Nm] 20
Stall current I0 [A] 18.2
Maximum torque Mmax [Nm] 68
Maximum current Imax [A] 104
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.1
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.31
Stator inductance L2ph [mH] 3.06
Electrical time constant tel [ms] 10
Thermal time constant ttherm [min] 50
Moment of inertia J [kgcm2] 11.9
Weight without brake m [kg] 18.6
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA64.ee045ffgg-0
Description:
Synchronous motor, self cooling; Size 6; Length 4; Rated speed 4500 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA64.R0045D000-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo