Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 11.6 |
Nominal power PN [W] | 3644 |
Nominal current IN [A] | 7.12 |
Stall torque M0 [Nm] | 12 |
Stall current I0 [A] | 7.4 |
Maximum torque Mmax [Nm] | 40.8 |
Maximum current Imax [A] | 44 |
Maximum speed nmax [rpm] | 6000 |
Torque constant KT [Nm/A] | 1.63 |
Voltage constant KE [V/1000 rpm] | 98.4 |
Stator resistance R2ph [Ω] | 1.6 |
Stator inductance L2ph [mH] | 14.01 |
Electrical time constant tel [ms] | 8.76 |
Thermal time constant ttherm [min] | 45 |
Moment of inertia J [kgcm2] | 8 |
Weight without brake m [kg] | 16 |
Holding brake
Holding torque of brake MBr [Nm] | 32 |
Mass of brake [kg] | 1.6 |
Moment of inertia of brake JBr [kgcm2] | 5.85 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0110 |
Cross section for B&R motor cables [mm2] | 1.5 |
Connector size | 1 |
Material number:
8LSA63.ee030ffgg-0Description:
Synchronous motor, self cooling; Size 6; Length 3; Rated speed 3000 rpm;
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 21 MB |