8LSA54.ee045ffgg-1

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 7.300
Nominal power PN [W] 3440
Nominal current IN [A] 6.690
Stall torque M0 [Nm] 9.000
Stall current I0 [A] 8.200
Maximum torque Mmax [Nm] 27.60
Maximum current Imax [A] 32.96
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.090
Voltage constant KE [V/1000 rpm] 66.00
Stator resistance R2ph [Ω] 0.930
Stator inductance L2ph [mH] 8.67000
Electrical time constant tel [ms] 10.920
Thermal time constant ttherm [min] 37.0
Moment of inertia J [kgcm2] 6.0400
Weight without brake m [kg] 8.50
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA54.ee045ffgg-1
Description:
Synchronous motor, self-cooling, size 5, length 4, speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA54.D1045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.E1045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.E1045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EA045D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EA045D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EA045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EA045D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB045D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.R0045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.R0045D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.R0045D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.R0045D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.S0045D200-1) EXE / 319 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo