8LSA54.ee030ffgg-1

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 7.700
Nominal power PN [W] 2419
Nominal current IN [A] 4.730
Stall torque M0 [Nm] 9.000
Stall current I0 [A] 5.500
Maximum torque Mmax [Nm] 27.60
Maximum current Imax [A] 20.92
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.40
Stator resistance R2ph [Ω] 2.160
Stator inductance L2ph [mH] 21.52000
Electrical time constant tel [ms] 10.620
Thermal time constant ttherm [min] 37.0
Moment of inertia J [kgcm2] 6.0400
Weight without brake m [kg] 8.50
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA54.ee030ffgg-1
Description:
Synchronous motor, self-cooling, size 5, length 4, speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA54.D0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.D1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.D1030D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.E0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.E0030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.E1030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.E1030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.E1030D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EA030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EA030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EA030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB030C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB030C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB030C300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EB030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EB030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EB030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.EB030D700-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.EB030D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.R0030C100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.R0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.R0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.R0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.R0030D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.S0030D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA54.S1030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.S1030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA54.S1030D900-1) EXE / 319 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo