8LSA54.ee011ffgg-1

Motor
Nominal speed nN [rpm] 1100
Number of pole pairs 4
Nominal torque Mn [Nm] 8.400
Nominal power PN [W] 968
Nominal current IN [A] 1.880
Stall torque M0 [Nm] 9.000
Stall current I0 [A] 2.000
Maximum torque Mmax [Nm] 27.60
Maximum current Imax [A] 8.04
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 4.470
Voltage constant KE [V/1000 rpm] 270.20
Stator resistance R2ph [Ω] 13.280
Stator inductance L2ph [mH] 145.77000
Electrical time constant tel [ms] 10.970
Thermal time constant ttherm [min] 37.0
Moment of inertia J [kgcm2] 6.0400
Weight without brake m [kg] 8.50
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA54.ee011ffgg-1
Description:
Synchronous motor, self cooling; Size 5; Length 4; Rated speed 1100 rpm;
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo