8LSA43.ee060ffgg-0

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 2.000
Nominal power PN [W] 1257
Nominal current IN [A] 2.460
Stall torque M0 [Nm] 4.000
Stall current I0 [A] 4.900
Maximum torque Mmax [Nm] 15.20
Maximum current Imax [A] 29.17
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.810
Voltage constant KE [V/1000 rpm] 49.20
Stator resistance R2ph [Ω] 1.420
Stator inductance L2ph [mH] 9.20000
Electrical time constant tel [ms] 6.500
Thermal time constant ttherm [min] 25.0
Moment of inertia J [kgcm2] 1.8700
Weight without brake m [kg] 4.50
Holding brake
Holding torque of brake MBr [Nm] 8.00
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.5400
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA43.ee060ffgg-0
Description:
Synchronous motor, self-cooling, size 4, length 3, speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA43.D1060D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E0060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.E0060D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.E1060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E1060D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.EA060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB060D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.R0060C604-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0060D200-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0060D300-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.S1060D200-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo