Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 3.5
Nominal power PN [W] 806
Nominal current IN [A] 1.58
Stall torque M0 [Nm] 4
Stall current I0 [A] 1.8
Maximum torque Mmax [Nm] 15.2
Maximum current Imax [A] 10.71
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 11.53
Stator inductance L2ph [mH] 81.1
Electrical time constant tel [ms] 7
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 1.87
Weight without brake m [kg] 4.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA43.ee022ffgg-0
Description:
Synchronous motor, self-cooling, size 4, length 3, speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA43.D0022D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.D0022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.D1022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E0022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E0022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.E1022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.EA022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EA022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB022C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB022D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.EB022D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0022C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.R0022D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0022D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA43.R0022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.S1022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA43.S1022D300-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo