8LSA36.ee060ffgg-0

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 1.800
Nominal power PN [W] 1131
Nominal current IN [A] 2.470
Stall torque M0 [Nm] 3.000
Stall current I0 [A] 4.100
Maximum torque Mmax [Nm] 12.00
Maximum current Imax [A] 17.73
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.730
Voltage constant KE [V/1000 rpm] 44.00
Stator resistance R2ph [Ω] 3.100
Stator inductance L2ph [mH] 9.45000
Electrical time constant tel [ms] 3.260
Thermal time constant ttherm [min] 40.0
Moment of inertia J [kgcm2] 1.2000
Weight without brake m [kg] 4.43
Holding brake
Holding torque of brake MBr [Nm] 4.00
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA36.ee060ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 6, speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA36.E0060D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EA060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EA060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EB060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EB060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EB060D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EB060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.R0060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.S1060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.S1060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.S1060D800-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo