Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 2
Nominal torque Mn [Nm] 2.2
Nominal power PN [W] 1037
Nominal current IN [A] 2.27
Stall torque M0 [Nm] 3
Stall current I0 [A] 3.1
Maximum torque Mmax [Nm] 12
Maximum current Imax [A] 13.3
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.6
Stator resistance R2ph [Ω] 5.16
Stator inductance L2ph [mH] 16.64
Electrical time constant tel [ms] 3.22
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 1.2
Weight without brake m [kg] 4.43
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA36.ee045ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 6, speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA36.D1045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E0045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E0045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1045C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1045C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.E1045D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EA045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EA045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EA045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EB045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EB045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.EB045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.S0045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.S1045C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.S1045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA36.S1045D100-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo