Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 2
Nominal torque Mn [Nm] 2.2
Nominal power PN [W] 1037
Nominal current IN [A] 2.3
Stall torque M0 [Nm] 3
Stall current I0 [A] 3.1
Maximum torque Mmax [Nm] 12
Maximum current Imax [A] 13.3
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 5.16
Stator inductance L2ph [mH] 16.64
Electrical time constant tel [ms] 3.22
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 1.2
Weight without brake m [kg] 4.43
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder EA inductive 32-line single-turn V2
Shaft end Smooth shaft
Material number:
8LSA36.EA045D200-0
Description:
synchronous motor, number of pole pairs: 2 pairs, nominal speed: 4500 rpm stall torque: 3.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, EA ind. 32-line single-turn V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA36.EA045D200-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo