8LSA35.ee060ffgg-0

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 1.600
Nominal power PN [W] 1005
Nominal current IN [A] 2.200
Stall torque M0 [Nm] 2.300
Stall current I0 [A] 3.200
Maximum torque Mmax [Nm] 9.20
Maximum current Imax [A] 13.60
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.730
Voltage constant KE [V/1000 rpm] 44.00
Stator resistance R2ph [Ω] 4.600
Stator inductance L2ph [mH] 12.29000
Electrical time constant tel [ms] 2.670
Thermal time constant ttherm [min] 38.0
Moment of inertia J [kgcm2] 0.9000
Weight without brake m [kg] 3.66
Holding brake
Holding torque of brake MBr [Nm] 4.00
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA35.ee060ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 5, speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA35.D0060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.D1060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.D1060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.D1060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.D1060D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.D1060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.E0060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.E0060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1060C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.E1060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.E1060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E1060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA060C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA060C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.EA060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.EA060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EA060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB060C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB060C600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.EB060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.EB060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB060D700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.EB060D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S0060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.S0060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S0060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1060C700-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.S1060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA35.S1060D200-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo