Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 2
Nominal torque Mn [Nm] 2.1
Nominal power PN [W] 484
Nominal current IN [A] 1.1
Stall torque M0 [Nm] 2.3
Stall current I0 [A] 1.2
Maximum torque Mmax [Nm] 9.2
Maximum current Imax [A] 4.97
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.99
Voltage constant KE [V/1000 rpm] 120.4
Stator resistance R2ph [Ω] 32.7
Stator inductance L2ph [mH] 91.1
Electrical time constant tel [ms] 2.79
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 0.9
Weight without brake m [kg] 3.66
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA35.ee022ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 5, speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA35.D0022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.D1022D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0022C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.E0022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB022D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.EB022D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1022D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA35.S1022D300-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo