Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 2
Nominal torque Mn [Nm] 1.4
Nominal power PN [W] 440
Nominal current IN [A] 0.96
Stall torque M0 [Nm] 1.5
Stall current I0 [A] 1
Maximum torque Mmax [Nm] 6
Maximum current Imax [A] 4.43
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.46
Voltage constant KE [V/1000 rpm] 88
Stator resistance R2ph [Ω] 34.3
Stator inductance L2ph [mH] 76.6
Electrical time constant tel [ms] 2.26
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 0.6
Weight without brake m [kg] 2.89
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA34.ee030ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 4, speed 3000 rpm
Certificates Version (Date) Download
Declaration Motors Dreh-Sync PDF / 302 KB
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA34.D1030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.D1030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.D1030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E0030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E0030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E0030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.E1030D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA030C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EA030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB030C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB030D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB030D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.EB030D700-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.R0030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.S0030C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.S1030C200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.S1030D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.S1030D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA34.S1030D900-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo