8LSA33.ee060ffgg-0

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 0.600
Nominal power PN [W] 377
Nominal current IN [A] 0.820
Stall torque M0 [Nm] 0.800
Stall current I0 [A] 1.000
Maximum torque Mmax [Nm] 3.00
Maximum current Imax [A] 4.43
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.730
Voltage constant KE [V/1000 rpm] 44.00
Stator resistance R2ph [Ω] 27.000
Stator inductance L2ph [mH] 36.87000
Electrical time constant tel [ms] 1.370
Thermal time constant ttherm [min] 32.0
Moment of inertia J [kgcm2] 0.3500
Weight without brake m [kg] 2.60
Holding brake
Holding torque of brake MBr [Nm] 4.00
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA33.ee060ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 3, speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA33.D1060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.D1060D600-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E0060C100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E0060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E0060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E0060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E1060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EB060C000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EB060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EB060D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EB060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S0060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S1060D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S1060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S1060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S1060D700-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo