Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 2
Nominal torque Mn [Nm] 0.67
Nominal power PN [W] 316
Nominal current IN [A] 0.69
Stall torque M0 [Nm] 0.8
Stall current I0 [A] 0.8
Maximum torque Mmax [Nm] 3
Maximum current Imax [A] 3.32
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.6
Stator resistance R2ph [Ω] 40.46
Stator inductance L2ph [mH] 63.08
Electrical time constant tel [ms] 1.6
Thermal time constant ttherm [min] 32
Moment of inertia J [kgcm2] 0.35
Weight without brake m [kg] 2.6
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA33.ee045ffgg-0
Description:
Synchronous motor, self-cooling, size 3, length 3, speed 4500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA33.E0045C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E0045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E0045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E1045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.E1045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EA045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EB045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EB045D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.EB045D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S0045D100-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S1045D000-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA33.S1045D200-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo