Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 2
Nominal torque Mn [Nm] 0.7
Nominal power PN [W] 220
Nominal current IN [A] 0.48
Stall torque M0 [Nm] 0.75
Stall current I0 [A] 0.52
Maximum torque Mmax [Nm] 3
Maximum current Imax [A] 2.2
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.45
Voltage constant KE [V/1000 rpm] 88
Stator resistance R2ph [Ω] 105
Stator inductance L2ph [mH] 147.48
Electrical time constant tel [ms] 1.48
Thermal time constant ttherm [min] 32
Moment of inertia J [kgcm2] 0.35
Weight without brake m [kg] 2.6
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Angled (swivel connector)
Encoder EB inductive 32-line multi-turn V2
Shaft end Key
Material number:
8LSA33.EB030D700-0
Description:
synchronous motor, number of pole pairs: 2 pairs, nominal speed: 3000 rpm stall torque: 0.750 Nm, no brake, keyed shaft, angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP65 protection, with oil seal 560 VDC, brake holding torque: 0.00 Nm, EB ind. 32-line multi-turn V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA33.EB030D700-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo