8LSA33.EA045D300-0

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 2
Nominal torque Mn [Nm] 0.670
Nominal power PN [W] 316
Nominal current IN [A] 0.690
Stall torque M0 [Nm] 0.750
Stall current I0 [A] 0.770
Maximum torque Mmax [Nm] 3.00
Maximum current Imax [A] 3.30
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.970
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 40.460
Stator inductance L2ph [mH] 63.08000
Electrical time constant tel [ms] 1.600
Thermal time constant ttherm [min] 32.0
Moment of inertia J [kgcm2] 0.3500
Weight without brake m [kg] 2.60
Holding brake
Holding torque of brake MBr [Nm] 4.00
Mass of brake [kg] 0.29
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5000
Options
Connection type Connector (ytec system)
Connection direction Angled (swivel)
Encoder EA inductive 32-line single-turn V2
Shaft end Key
Material number:
8LSA33.EA045D300-0
Description:
synchronous motor, number of pole pairs: 2 pairs, nominal speed: 4500 rpm stall torque: 0.750 Nm, motor with holding brake, keyed shaft, angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, EA ind. 32-line single-turn V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA33.EA045D300-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo