8LSA24.E9060D000-0

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 0.350
Nominal power PN [W] 220
Nominal current IN [A] 0.480
Stall torque M0 [Nm] 0.400
Stall current I0 [A] 0.550
Maximum torque Mmax [Nm] 1.60
Maximum current Imax [A] 2.50
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.730
Voltage constant KE [V/1000 rpm] 44.00
Stator resistance R2ph [Ω] 62.000
Stator inductance L2ph [mH] 75.00000
Electrical time constant tel [ms] 1.070
Thermal time constant ttherm [min] 20.0
Moment of inertia J [kgcm2] 0.1200
Weight without brake m [kg] 1.37
Holding brake
Holding torque of brake MBr [Nm] 2.20
Mass of brake [kg] 0.16
Moment of inertia of brake JBr [kgcm2] 0.1200
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5000
Options
Connection type Connector (ytec system)
Connection direction Angled (swivel)
Encoder E9 inductive 16-line multi-turn
Shaft end Smooth shaft
Material number:
8LSA24.E9060D000-0
Description:
Synchronous motor, number of pole pairs: 2 pairs, nominal speed: 6,000 rpm, stall torque: 0.400 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 2.20 Nm, E9 ind. 16-line multi-turn
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA24.E9060D000-0) EXE / 319 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo