Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 11.6 |
Nominal power PN [W] | 5466 |
Nominal current IN [A] | 10.51 |
Stall torque M0 [Nm] | 20.4 |
Stall current I0 [A] | 18.6 |
Maximum torque Mmax [Nm] | 75.3 |
Maximum current Imax [A] | 93.2 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 1.1 |
Voltage constant KE [V/1000 rpm] | 71 |
Stator resistance R2ph [Ω] | 0.36 |
Stator inductance L2ph [mH] | 2.8 |
Electrical time constant tel [ms] | 7.8 |
Thermal time constant ttherm [min] | 30 |
Moment of inertia J [kgcm2] | 32 |
Weight without brake m [kg] | 13.3 |
Holding brake
Holding torque of brake MBr [Nm] | 25 |
Mass of brake [kg] | 2 |
Moment of inertia of brake JBr [kgcm2] | 0.605 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1320 |
ACOPOSmulti 8BVIxxxx... | 0220 |
ACOPOS P3 8EIxxxx... | 024X |
Cross section for B&R motor cables [mm2] | 4 |
Connector size | 1 |
Material number:
8JSA64.ee045ffgg-0Description:
Synchronous motor, self cooling; Size 6; Length 4; Rated speed 4500 rpm;
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |