Motor
Nominal speed nN [rpm] | 3500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 9.97 |
Nominal power PN [W] | 3654 |
Nominal current IN [A] | 6.64 |
Stall torque M0 [Nm] | 14.4 |
Stall current I0 [A] | 9.7 |
Maximum torque Mmax [Nm] | 54.8 |
Maximum current Imax [A] | 48.5 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 1.5 |
Voltage constant KE [V/1000 rpm] | 96.6 |
Stator resistance R2ph [Ω] | 1.08 |
Stator inductance L2ph [mH] | 6.2 |
Electrical time constant tel [ms] | 5.7 |
Thermal time constant ttherm [min] | 31 |
Moment of inertia J [kgcm2] | 12 |
Weight without brake m [kg] | 9 |
Holding brake
Holding torque of brake MBr [Nm] | 14.5 |
Mass of brake [kg] | 1.1 |
Moment of inertia of brake JBr [kgcm2] | 0.173 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0110 |
ACOPOS P3 8EIxxxx... | 013X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8JSA54.ee035ffgg-0Description:
Synchronous motor, self cooling; Size 5; Length 4; Rated speed 3500 rpm;
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |