Please choose country and language

General information
Certifications
CE Yes
Material number:
8JSA2...
Description:
8JS synchr. motor cooling type A size 2
Optional Accessories
Accessories
8BPE0001.0000-00 17-pin EnDat connector, SpeedTec, IP67, crimp contacts included in delivery: 17x 0.14-1.0 mm², cable terminals: 6.0 - 10.0 mm, UL/CSA listed
8BPM0001.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 0.35-2.5 mm² + 4x 0.14-1.0 mm², cable terminals: 9.5-14.5 mm, UL/CSA listed
8BPM0002.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 2.5-4.0 mm² + 4x 0.14-1.0 mm², cable terminals: 14.0-17.0 mm, UL/CSA listed
8BPM0003.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 1.5-10.0 mm² + 4x 0.35-2.5 mm², cable terminals: 16.5-25.0 mm, UL/CSA listed
8BPR0001.0000-00 12-pin resolver connector, SpeedTec, IP67, crimp contacts included in delivery: 12x 0.14-1.0 mm², cable terminals: 6.0 - 10.0 mm, UL/CSA listed
Documentation Version (Date) Download
8JSA user's manual PDF / 6 MB

Please choose country and language

B&R Logo