8GP65-190hh025klmm

Gearbox
Number of gear stages 2
Gear ratio i 25
Nominal output torque T2N [Nm] 1800.0
Max. output torque T2max [Nm] 2880.0
Emergency switch-off torque T2stop [Nm] 3600
Idle torque [Nm] at 20°C and 3000 rpm 8.30
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 1300
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 1000
Max. drive speed n1max [rpm] 6000
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 140.0
Tilting rigidity C2K [Nm/arcmin] 0.0
Max. breakdown torque M2Kmax [Nm] 0.0
Max. radial force Frmax [N] for 30,000 h 18000
Max. radial force Frmax [N] for 20,000 h 21000
Max. axial force Famax [N] for 30,000 h 18500
Max. axial force Famax [N] for 20,000 h 21000
Operating noise LPA [dB(A)] 72
Efficiency at full load ŋ [%] 95
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 45.00
Moment of inertia J1 [kgcm2] 40.320
Material number:
8GP65-190hh025klmm
Description:
Koaxiales PG, i = 025, 2 stages, IP 65

Please choose country and language

B&R Logo