8GP60-070--032S1L3

Gearbox
Number of gear stages 2
Gear ratio i 32
Nominal output torque T2N [Nm] 77.0
Max. output torque T2max [Nm] 123.0
Idle torque [Nm] at 20°C and 3000 rpm 0.20
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 5640
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4620
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 2
Torsional rigidity Ct21 [Nm/arcmin] 7.0
Tilting rigidity C2K [Nm/arcmin] 0.0
Max. breakdown torque M2Kmax [Nm] 0.0
Max. radial force Frmax [N] for 30,000 h 3200
Max. radial force Frmax [N] for 20,000 h 3200
Max. axial force Famax [N] for 30,000 h 3900
Max. axial force Famax [N] for 20,000 h 4400
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 95
Min. operating temperature BTempmin [°C] 25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 2.40
Moment of inertia J1 [kgcm2] 0.320
Material number:
8GP60-070--032S1L3
Description:
Two-stage, coaxial planetary gearbox 8GP60, size 070, i = 32 for size 3 8LSA motor, backlash: 5 arcmin, IP65 protection smooth shaft, output shaft diameter: 16.0 mm nominal output torque: 77.0 Nm; max. output torque: 123.0 Nm ø drive speed 100% T2nominal: 4620 rpm maximum input speed: 14000 rpm
Documentation Version (Date) Download
Datasheet 8GP60-070 PDF / 172 KB
Datasheet 8GP60-090 PDF / 155 KB
Datasheet 8GP60-115 PDF / 153 KB
Datasheet 8GP60-142 PDF / 160 KB
Datasheet 8GP60-190 PDF / 153 KB
General Version (Date) Download
8GP60 motor mounting instructions PDF / 499 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo