8GP40-080--120S2L3

Gearbox
Number of gear stages 3
Gear ratio i 120
Nominal output torque T2N [Nm] 0.0
Max. output torque T2max [Nm] 0.0
Idle torque [Nm] at 20°C and 3000 rpm 0.20
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4000
Max. drive speed n1max [rpm] 0
Max. backlash Jt [arcmin] 14
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 6.3
Tilting rigidity C2K [Nm/arcmin] 0.0
Max. breakdown torque M2Kmax [Nm] 0.0
Max. radial force Frmax [N] for 30,000 h 650
Max. radial force Frmax [N] for 20,000 h 750
Max. axial force Famax [N] for 30,000 h 900
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 60
Efficiency at full load ŋ [%] 90
Min. operating temperature BTempmin [°C] 0
Max. operating temperature BTempmax [°C] 0
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 3.10
Moment of inertia J1 [kgcm2] 0.700
Material number:
8GP40-080--120S2L3
Description:
Three-stage, coaxial planetary gearbox 8GP40, size 080, i = 120 for size 3 8LSA motor, backlash: 14 arcmin, IP54 protection shaft with key DIN 6885, output shaft diameter: 20.0 mm nominal output torque: 110.0 Nm; max. output torque: 176.0 Nm ø drive speed 100% T2nominal: 4000 rpm maximum input speed: 7000 rpm
Documentation Version (Date) Download
Datasheet 8GP40-040 PDF / 184 KB
Datasheet 8GP40-060 PDF / 189 KB
Datasheet 8GP40-080 PDF / 187 KB
Datasheet 8GP40-120 PDF / 211 KB
General Version (Date) Download
8GP40 motor mounting instructions PDF / 436 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo