8GP30-060hh015klmm

Gearbox
Number of gear stages 2
Gear ratio i 15
Nominal output torque T2N [Nm] 33.0
Max. output torque T2max [Nm] 53.0
Emergency switch-off torque T2stop [Nm] 66
Idle torque [Nm] at 20°C and 3000 rpm 0.10
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4500
Max. drive speed n1max [rpm] 13000
Max. backlash Jt [arcmin] 12
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 2.5
Tilting rigidity C2K [Nm/arcmin] 0.0
Max. breakdown torque M2Kmax [Nm] 0.0
Max. radial force Frmax [N] for 30,000 h 340
Max. radial force Frmax [N] for 20,000 h 400
Max. axial force Famax [N] for 30,000 h 450
Max. axial force Famax [N] for 20,000 h 500
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 1.10
Moment of inertia J1 [kgcm2] 0.189
Material number:
8GP30-060hh015klmm
Description:
Koaxiales PG, i = 015, 2 stages, IP 54
Documentation Version (Date) Download
8GP30 motor mounting instructions PDF / 245 KB
Datasheet 8GP30-040 PDF / 143 KB
Datasheet 8GP30-060 PDF / 144 KB
Datasheet 8GP30-080 PDF / 143 KB
Datasheet 8GP30-120 PDF / 161 KB
General Version (Date) Download
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo