8GF60-110--100S0L3

Gearbox
Number of gear stages 2
Gear ratio i 100
Nominal output torque T2N [Nm] 125.0
Max. output torque T2max [Nm] 200.0
Idle torque [Nm] at 20°C and 3000 rpm 0.22
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 6000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 6000
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 80.0
Tilting rigidity C2K [Nm/arcmin] 590.0
Max. breakdown torque M2Kmax [Nm] 534.0
Max. radial force Frmax [N] for 30,000 h 4800
Max. radial force Frmax [N] for 20,000 h 5500
Max. axial force Famax [N] for 30,000 h 8400
Max. axial force Famax [N] for 20,000 h 9500
Operating noise LPA [dB(A)] 68
Efficiency at full load ŋ [%] 95
Min. operating temperature BTempmin [°C] 25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 8.00
Moment of inertia J1 [kgcm2] 0.750
Material number:
8GF60-110--100S0L3
Description:
Two-stage, flange planetary gearbox 8GF60, size 110, i = 100 for size 3 8LSA motor, backlash: 5 arcmin, IP65 protection flange output shaft ISO Fl. nominal output torque: 125.0 Nm, max. output torque: 200.0 Nm ø drive speed 100% T2nominal: 6000 rpm maximum input speed: 8500 rpm
Documentation Version (Date) Download
Datasheet 8GF60-064 PDF / 157 KB
Datasheet 8GF60-090 PDF / 150 KB
Datasheet 8GF60-110 PDF / 151 KB
Datasheet 8GF60-140 PDF / 145 KB
Datasheet 8GF60-200 PDF / 159 KB
General Version (Date) Download
8GF60 motor mounting instructions PDF / 426 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo