Please choose country and language

Material number:
8GA50-090--010S2L3
Description:
single-stage; Angular gearbox 8GA50; Size 090; i = 010 8LSA motor with size 3; Backlash: 14,0 arcmin; Degree of protection IP 54 Shaft with keyway DIN6885; Output shaft diameter: 22,0 mm Nominal output torque: 38,0 Nm; Max. output torque: 61,0 Nm Ø input speed 100% T2n: 3500 min-1; Max. input speed: 7000 min-1
Documentation Version (Date) Download
Datasheeet 8GA50-090 PDF / 162 KB
Datasheet 8GA50-050 PDF / 155 KB
Datasheet 8GA50-070 PDF / 158 KB
Datasheet 8GA50-120 PDF / 171 KB
General Version (Date) Download
8GA50 motor mounting instructions PDF / 415 KB
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo