8GA40-060--060S2L3

Material number:
8GA40-060--060S2L3
Description:
Three-stage, angular planetary gear 8GA40, size 060, i = 60 for size 3 8LSA motor, backlash: 24 arcmin, IP54 protection shaft with key DIN 6885, output shaft diameter: 14.0 mm nominal output torque: 44.0 Nm; max. output torque: 70.0 Nm ø drive speed 100% T2nominal: 4500 rpm maximum input speed: 13000 rpm
Documentation Version (Date) Download
Datasheet 8GA40-040 PDF / 197 KB
Datasheet 8GA40-060 PDF / 204 KB
Datasheet 8GA40-080 PDF / 215 KB
Datasheet 8GA40-120 PDF / 263 KB
General Version (Date) Download
8GA40 motor mounting instructions PDF / 415 KB
Mounting position angled gear box PDF / 110 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo