Mechanical properties
Housing | |
Material | Zinc casting, nickel-plated |
Dimensions | |
Width | 55 mm |
Height | 55 mm |
Depth | 7 mm |
Weight | 56 g |
Gasket | FPM |
Material number:
8BXC013.0000-00Description:
Metal flange for feeding a size 1.5 speedtec connector (type 940) through a control cabinet panel, front or rear panel installation possible
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BXC013.0000-00 | PDF / 1,015 KB |