8B0F0300H000.000-1

General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
EAC Yes
KC Yes
Mains connection
Permissible network configurations TT, TN
Mains input voltage Max. 3x 520 VAC
Frequency 0 to 60 Hz
Continuous current 30 Aeff
Peak current 45 Aeff (<1 min), 1x/h
Reduction of continuous current depending on ambient temperature
Starting at 50°C 0.308 A/K
Reduction of continuous current depending on installation elevation
Starting at 1000 m above sea level 1.5 Aeff per 1000 m
Power dissipation 11.8 W
Line filter per EN 61800-3, category C3 Yes
Variant
L1, L2, L3 and L1´, L2´, L3´ Terminals
PE M5 threaded bolt
Shield connection
On mains No
On device No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeves Max. 10 mm²
Approbation data
UL/C-UL-US 8 AWG
CSA 8 AWG
Electrical properties
Discharge capacitance 0.4 µF
Leakage current 33 mA
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 1000 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 In preparation
Overvoltage category per IEC 60950 II
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 50 mm
Height 270 mm
Depth 85 mm
Weight 1.2 kg
Material number:
8B0F0300H000.000-1
Description:
  • Wide mains input voltage range
  • Optimally suited for ACOPOSmulti 8B0P power supply modules
  • Compliance with limit values per CISPR11, group 2, class A
Line filter, passive, 30 A, 3x 520 VAC, 50/60 Hz, IP20
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
EAC Conformity declaration ACOPOSmulti - filters PDF / 800 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 302 MB
Datasheet 8B0F0300H000.000-1 PDF / 357 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 8B0F0300H000.000-1 ZIP / 2 MB

Please choose country and language

B&R Logo