Please choose country and language

General information
Cable cross section 4x 0.14 mm² + 4x 1 mm²
Cable construction
Power lines
Quantity 8
Wire insulation TPE
Wire colors 0.14 mm²: white, black, green, yellow; 1 mm²: red, pink, blue, gray
Variant 0.14 mm² tinned copper braid
Cross section 0.14 mm² and 1 mm²
Shield Tinned copper braid
Stranding Wires braided in layers
Cable stranding Via inner element (4x 0.14 mm²) C wires 1 mm² optimally braided in layers
Cable shield Tinned copper braid
Outer jacket
Material PUR
Color Jet black
Labeling Linear motor cable KS010
Electrical properties
Test voltage
Wire/Wire 2000 V
Wire/Shield 1200 V
Mechanical properties
Dimensions
Length 25 m
Diameter 10.8 mm
Bend radius
Single bend 5x wire cross section
Moving 10x wire cross section
Material number:
80CM25016.87-01
Description:
ACOPOSmicro LinMot hybrid cable, length 25 m, 4x 1 mm² + 4x 0.14 mm², 9-pin male DSUB connector on the servo side, 9-pin female Intercontec M23 connector on the motor side, can be used in cable drag chains, UL/CSA listed

Please choose country and language

B&R Logo