5PP5IF.FXCM-00

General information
B&R ID code 0xBB9D
Diagnostics
Module status Yes, using LED status indicator
Data transfer Yes, using LED status indicator
Terminating resistor Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
SRAM
Size 512 kB
Battery-backed Yes
Remanent variables in power failure mode 256 kB (e.g. Automation Runtime, see Automation Help)
Interfaces
CAN
Quantity 1
Variant Connector, 8-pin, male
Transfer rate Max. 500 kbit/s
Terminating resistor
Type Can be switched on and off with slide switch
Default setting Switched off
X2X
Type X2X Link master
Quantity 1
Variant Connector, 8-pin, male
Electrical properties
Power consumption 3 W
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Material number:
5PP5IF.FXCM-00
Description:
  • 1x CAN bus master interface
  • 1x X2X Link master interface
  • 512 kB SRAM
  • Compatible with the PP500, APC511 and APC511

The 5PP5IF.FXCM-00 interface board has one combined CAN master and CAN master interface, one X2X Link master interface and 512 kB SRAM.

Mandatory Accessories
Terminal blocks
0TB1208.3100 Connector, 8-pin cage clamp terminal block, 1 mm², protected against vibration by the screw flange.
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PP5IF.FXCM-00) EXE / 480 KB
V4.0 HW Upgrade (5PP5IF.FXCM-00) EXE / 464 KB
Documentation Version (Date) Download
Automation PC 510 User's manual PDF / 11 MB
Automation PC 511 User's manual PDF / 16 MB
Power Panel 500 User's Manual PDF / 17 MB
SRAM Driver User's Manual PDF / 398 KB
SRAM Driver User's manual (WinCE 6.0) PDF / 207 KB
Driver Version (Date) Download
SRAM driver (WinCE 6.0) ZIP / 6 KB
SRAM driver (WinXP, Win7 32/64-bit, Win8 32/64-bit, Win10 64-Bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB

Please choose country and language

B&R Logo