Please choose country and language

General information
Cooling Fan-free
LEDs Power, CF, Link, Run
B&R ID code 0xB60A
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Variant Lithium ion
Power button Yes
Reset button Yes
Buzzer Yes
Certifications
CE Yes
EAC Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader BIOS
Mode/Node switches 2, 16 positions each (back)
Watchdog MTCX
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Intel® Graphics Media Accelerator 500
Display
Type Color TFT
Diagonal 15" (381 mm)
Colors 16 million
Resolution XGA, 1024 x 768 pixels
Contrast 700:1
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 70° / Direction D = 70°
Backlight
Type LED
Brightness (dimmable) Typ. 20 to 400 cd/m²
Half-brightness time 50,000 h
Touch screen
Type AMT
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Interfaces
COM1
Type RS232, modem-capable, not electrically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
SD memory card slot
Type SD card
USB
Quantity 3
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 1
Controller Intel 82574
Variant Shielded RJ45 port
Transfer rate 10/100/1000 Mbit/s
Keys
Function keys 32 with LED (yellow)
System keys Alphanumeric keys, numeric keys, cursor block
Service life >1,000,000 actuations at 1 ±0.3N to 3 ±0.3 N actuating force
LED intensity
Yellow Typ. 38 mcd
Slots
Interface board Yes
I/O board No
Electrical properties
Nominal voltage 24 VDC ±25%
Nominal current 1.4 A
Inrush current Typ. 3 A, max. 50 A for <300 µs
Power consumption 34 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 Back: IP20 (only with an inserted CF card, IF board or optional IF cover)
Front: IP65, dust and sprayed water protection
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation See temperature humidity diagram
Storage See temperature humidity diagram
Transport See temperature humidity diagram
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 6 ms
Transport 30 g, 6 ms
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Housing
Material Galvanized steel plate
Front
Frame Naturally anodized aluminum
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Gasket Flat gasket around display front
Dimensions
Width 435 mm
Height 430 mm
Depth 62.7 mm
Weight 5800 g
Material number:
5PP581.1505-00
Description:
  • 15" TFT XGA color display
  • Analog resistive touch screen plus function and system keys
  • Intel® Atom™ technology
  • Compact installation depth
  • Fanless operation
  • Can be upgraded with interface board
Power Panel 581 15" XGA TFT display with touch screen (resistive); 32 function keys and 92 system keys; connections for 1x RS232, 3x USB 2.0, 1x Ethernet 10/100/1000; can be expanded with interface board; IP65 protection (front); order male 24 VDC connector for supply voltage separately (screw clamp: 0TB103.9; cage clamp: 0TB103.91)
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin female - Cage clamp terminal block 3.31 mm²
Undefined
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
5PP5CP.US15-00 CPU board Intel Atom Z510 1.1 GHz - Single core - US15W chipset
5PP5CP.US15-01 CPU board Intel Atom Z520 1.33 GHz - Single core - US15W chipset
5PP5CP.US15-02 CPU board Intel Atom Z530 1.6 GHz - Single core - US15W chipset
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
CompactFlash cards
5CFCRD.016G-06 CompactFlash 16 GB B&R (SLC)
5CFCRD.0512-06 CompactFlash 512 MB B&R (SLC)
5CFCRD.1024-06 CompactFlash 1 GB B&R (SLC)
5CFCRD.2048-06 CompactFlash 2 GB B&R (SLC)
5CFCRD.4096-06 CompactFlash 4 GB B&R (SLC)
5CFCRD.8192-06 CompactFlash 8 GB B&R (SLC)
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Undefined
5PP5IF.CETH-00 Ethernet interface card - 1 Ethernet 10/100/1000
5PP5IF.CHDA-00 Audio interface card - 1 HDA
5PP5IF.FCAN-00 CAN interface card - 1 CAN master
5PP5IF.FETH-00 Ethernet interface card - 1 Ethernet 10/100/1000 - 512 kB SRAM
5PP5IF.FPLM-00 POWERLINK interface card - 2 POWERLINK managing nodes - 512 kB SRAM
5PP5IF.FX2X-00 X2X Link interface card - 1 X2X Link master - 512 kB SRAM
5PP5IF.FXCM-00 CAN interface card - 1 CAN master - 1 X2X master - 512 kB SRAM - Can be installed in PP500, APC510, APC511 systems
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PP581.1505-00) EXE / 496 KB
V4.0 HW Upgrade (5PP581.1505-00) EXE / 391 KB
BIOS Version (Date) Download
BIOS Upgrade ZIP / 762 KB
Documentation Version (Date) Download
Debian User Manual PP500/APC510/APC511 PDF / 517 KB
Industrie PCs Benchmark user's manual PDF / 8 MB
Power Panel 500 User's Manual PDF / 17 MB
Driver Version (Date) Download
ADI driver PP500/APC51x (WinXP/XPe, Win7 32-bit) ZIP / 946 KB
Audio driver HDA (Win7 32/64-bit, Win8.1 32/64-bit, Win10 64-Bit) EXE / 55 MB
Audio driver HDA (WinXP/XPe) EXE / 31 MB
Ethernet driver Intel 82574 (Win7 32-bit) EXE / 30 MB
Ethernet driver Intel 82574 (WinXP/XPe) EXE / 19 MB
Graphics driver US15W (Win7 32-bit) ZIP / 29 MB
Graphics driver US15W (WinXP/XPe) ZIP / 30 MB
Touch driver B&R (WinXP, Win7, Win8.1, Win10 32/64-bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 134 MB
Firmware Upgrades Version (Date) Download
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ZIP / 1 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PP581.1505-00 ZIP / 2 MB
Legend Strips template 5AP1180.1505-000/5PP580.1505-00/5PP581.1505-00 ZIP / 2 MB
Power Panel 500 mounting compatibilities PDF / 288 KB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 2 MB
ADI Development Kit ZIP / 4 MB
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) ZIP / 2 MB
HMI Diagnostics Utility (WinCE) ZIP / 352 KB
Key Editor ZIP / 54 MB
Key Editor PP500 update for Key Editor V3.10 ZIP / 269 KB

Please choose country and language

B&R Logo