Please choose country and language

General information
B&R ID code 0xFB26
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Controller
Processor
Type Intel Celeron N2807
Clock frequency 1580 MHz
Standard memory
RAM 4 GB DDR3L
Application memory
Type 32 GB SSD
Writable data amount
Guaranteed 45 TB
Error-correcting code (ECC) Yes
Display
Type TFT color
Diagonal 10.1"
Colors 16.7 million
Resolution WXGA, 1280 x 800
Contrast 800:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Brightness 400 cd/m²
Half-brightness time 100,000 h
Touch screen
Technology Projected capacitive
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 0.5 A
Ethernet
Quantity 1
Variant RJ45, shielded, female
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Keys
System keys 21
Stop button Yes (2 normally closed contacts)
Enable switch Yes, 3-position button
Key switch Yes, 3-position
LEDs 5
Operating system
Edition Windows 10 IoT 2016 LTSB
Architecture 64-bit
Language English
Preinstallation Yes
Electrical properties
Nominal voltage 24 VDC ±25% (integrated reverse polarity protection), SELV
Inrush current Max. 5.6 A (current limiting available)
Power consumption Max. 15 W (500 mA at 24 VDC)
Max. interruption of power supply ≤10 ms
Operating conditions
Drop height 1 m to industrial floor
Flame-retardant UL 94-V0
Degree of protection per EN 60529 IP65
Protection class Class 3 per EN 61131-2 or EN 50178
Ambient conditions
Temperature
Operation 0 to 45°C
Storage -25 to 70°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 8.4 Hz: 3.5 mm amplitude
8.4 to 150 Hz: 1g
Shock
Operation 15 g, 11 ms
Elevation
Operation Max. 2000 m
Mechanical properties
Housing
Material PPE/PS
Front
Panel overlay
Material Polyester
Dimensions
Width 215 mm
Length 284 mm
Depth Without handle: 69 mm
With handle: 76 mm
Weight Approx. 1200 g
Material number:
5MP7251.101P-000
Description:
  • 10.1" TFT WXGA color display
  • Multi-touch (projected capacitive)
  • Intel Celeron E2807 dual core with 1.58 GHz
  • 21 system keys, 5 LEDs
  • Stop button
  • 3-position enable switch
  • Key switch

The Mobile Panel is a portable operating and display device with a rugged design. Equipped with powerful processors and Ethernet technology, the Mobile Panel is optimally suited for a wide range of applications.

A color display ensures that all tasks can be managed visually, while the touch screen ensures an intuitive user interface.

Mandatory Accessories
Windows 10 IoT Enterprise
5SWW10.0561-MUL Windows 10 IoT Enterprise 2016 LTSB - 64-bit - Entry - Multilingual - For MP7251 - Installation (without Recovery DVD) - Only available with a new device
Optional Accessories
Accessories
4MPCBX.0000-00 Mobile Panel connection box - For cables with push-pull circular connectors
4MPCBX.0001-00 Mobile Panel small connection box - For cables with push-pull circular connectors
Attachment cables
5CAMPH.0018-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 1.8 m
5CAMPH.0050-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 5 m
5CAMPH.0100-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 10 m
5CAMPH.0150-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 15 m
5CAMPH.0200-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 20 m
Control cabinet cables
5CAMPC.0020-10 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m
5CAMPC.0020-11 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m
Documentation Version (Date) Download
MP7200 user's manual PDF / 11 MB
Driver Version (Date) Download
ADI Treiber MP7200 (Win10 64-Bit) ZIP / 2 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STP 5ACCWB70.0000-000 ZIP / 52 KB
3D file STP 5MP7251.101P-000 ZIP / 3 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK (MP7200) ZIP / 1 MB
ADI Development Kit (MP7200) ZIP / 2 MB
VNC Viewer (WinXP, Win7, Win8.1, Win10) ZIP / 669 KB

Please choose country and language

B&R Logo