General information
Suitable for CPU boards |
5PC600.X855-04 5PC600.X855-05 5PC600.X855-00 5PC600.X855-02 |
Suitable for system units |
5PC600.SE00-00 5PC600.SE00-01 5PC600.SE00-02 |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Product family certification |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 203.9 mm |
Height | 138 mm |
Depth | 12.8 mm |
Weight | Approx. 900 g |
Material number:
5AC600.HS03-01Description:
APC620 embedded heat sink.
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 User manual | PDF / 16 MB |