General information
Certifications | |
CE | |
UL | |
EAC | Yes |
Material number:
3NC154.6Description:
2005 Positioning Module 3 axes, each axis has the following data Input for incremental Encoder 5 V Input frequency 150 kHz Input for SSI absolute encoder Analog output +/- 10 V, 12 Bit Encoder supply 5 VDC or 24 VDC 4 digital inputs 24 VDC, sink Trigger input 24 VDC, sink 1 relay outputs 24 VAC / 24 VDC, 1 A Order 12 pin terminal block separately!